IESNA:LM-63-2002
[TEST]P243333
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H775D840-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3103
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.229167 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1029.6 1108.8 1221.9 1364.3 1508.5 1688.6 1823.4 1937.5 2029.9 2054.4
2020.5 1901.7 1696.1 1472.7 1231.3 1042.8 875.9 747.7 650.5 571.4
520.4 470.5 428 386.6 351.7 312.1 276.2 240.4 204.6 173.5
137.7 105.6 77.3 51.9 27.3 10.4 0
1029.6 1111.1 1221.9 1357.2 1516.1 1678.7 1824.8 1943.6 2030.8 2056.8
2019.1 1891.8 1705.6 1502.9 1247.4 1057.4 879.2 747.7 651.5 580.3
522.3 470.5 429.5 391.7 350.7 311.1 275.3 240.4 205.1 173.5
140 107 78.3 50.4 29.7 11.3 0
1029.6 1107.3 1222.8 1352.5 1511.3 1671.2 1824.4 1936.6 2019.5 2054.4
2027.1 1912 1715.5 1530.7 1291.2 1072.5 892.4 764.2 664.7 587.9
528 476.1 430.4 390.3 353.1 314 276.7 241.4 205.1 172.5
139.5 107 77.3 52.3 29.2 11.3 0
1029.6 1109.7 1217.2 1342.1 1500.5 1654.7 1802.7 1904 1995.5 2044
2020.9 1938.4 1770.6 1568.9 1339.8 1110.2 924.9 801.9 691.6 602
536.5 486.5 438.9 396.9 355.9 317.3 278.6 243.2 206.9 173.5
139.1 107.5 77.8 51.9 30.2 11.3 0
1029.6 1104 1210.6 1333.2 1477.4 1629.2 1777.7 1881.9 1970 2023.3
2020 1942.2 1801.3 1613.6 1404.3 1182.8 985.3 836.8 718.9 629.3
557.7 498.8 449.3 404.5 361.1 322 283.8 246.5 209.8 175.4
140.5 108.9 78.7 52.8 29.2 11.3 0
1029.6 1100.7 1198.8 1313.8 1445.8 1595.7 1732.4 1855 1939.9 1991.2
2009.6 1958.7 1844.2 1686.2 1460.9 1277.1 1069.2 898 767 671.8
585.5 521.4 466.2 416.7 369.6 329 289.4 250.8 213.1 176.8
142.8 110.8 80.6 53.3 29.7 11.3 0
1029.6 1095.6 1183.2 1296.9 1420.8 1557.1 1696.6 1809.3 1879.5 1946
1979.9 1959.2 1881.4 1745.2 1577.8 1373.7 1170.5 996.1 839.6 724.6
631.2 554.4 492.2 435.1 386.6 341.3 298.9 258.3 219.2 180.6
146.1 111.7 82.5 54.2 30.2 12.3 0
1029.6 1093.2 1173.3 1276.6 1391.6 1513.7 1624.5 1729.1 1818.2 1889.4
1934.2 1938 1895.1 1797 1653.2 1472.7 1289.8 1101.2 938.6 808.9
695.3 607.7 527 465.3 408.7 358.3 313 266.8 226.7 187.6
151.8 117.4 83.4 54.7 32.1 12.7 0
1029.6 1081.9 1162 1250.2 1350.6 1460.9 1557.5 1668.3 1758.8 1814.5
1860.2 1884.7 1874.8 1819.2 1720.7 1572.6 1419.4 1243.1 1084.7 913.1
787.7 676.9 590.7 513.8 449.3 390.3 334.2 288 239.9 197.5
157.9 123 87.7 57.5 32.5 13.7 0
1029.6 1073.9 1142.7 1218.1 1319.5 1409.5 1514.2 1598.1 1664.6 1714.1
1763.6 1802.2 1814 1792.3 1738.1 1644.3 1517 1368.5 1214.4 1054.5
913.1 790.6 681.7 583.1 507.2 433.7 372.4 313.5 262.6 214
169.7 130.1 93.8 61.3 34.9 14.1 0
1029.6 1071 1132.8 1201.2 1275.2 1360 1432.1 1507.6 1578.3 1633.9
1661.7 1691.4 1710.3 1710.3 1688.6 1641.5 1558 1456.2 1336.5 1196.9
1056.9 919.7 794.3 684.5 590.2 505.8 427.6 356.9 297.5 240.4
189.5 144.7 100.9 66 37.7 15.1 0
1029.6 1072.9 1124.8 1182.8 1251.1 1311.5 1377.9 1454.3 1499.6 1524.1
1558.5 1574 1586.8 1587.7 1579.2 1557.5 1511.3 1450.1 1363.3 1265.3
1155 1035.2 913.6 799.5 688.7 590.7 498.8 419.1 345.5 277.2
216.8 162.2 114.6 72.6 39.6 15.6 0
1029.6 1068.7 1113 1161.6 1210.1 1263.9 1311 1364.7 1410.5 1430.3
1430.3 1443 1445.3 1439.2 1424.1 1407.2 1379.8 1338.8 1283.2 1216.2
1136.6 1046.5 940.5 841.5 737.3 640.2 545 463.9 377.1 302.2
238.5 175.8 122.1 78.3 42.4 17.4 0
1029.6 1062.6 1097 1136.1 1174.8 1214.8 1243.1 1279.4 1305.8 1320.9
1328.9 1329.9 1311 1285.5 1256.3 1229 1193.1 1149.8 1106.4 1050.3
988.6 923.5 844.8 763.2 679.3 596.8 512 433.7 359.2 288.5
226.3 168.3 117.9 74.5 40.5 15.1 0
1029.6 1056 1085.2 1110.2 1137 1161.6 1182.8 1192.7 1216.7 1229.4
1219.1 1199.3 1183.7 1154.5 1109.7 1067.7 1023 975.4 925.4 869.3
812.7 755.2 692.5 625.6 562.9 498.3 430.9 365.3 305.5 247.5
194.2 147.6 104.7 66 37.7 15.1 0
1029.6 1048.9 1068.2 1084.7 1099.3 1110.6 1121 1138 1126.2 1123.8
1127.6 1105 1078.6 1043.2 1002.2 953.7 904.6 850 795.7 738.7
685.4 634 575.1 520.9 466.7 412 360.2 305.5 259.3 211.2
166.9 124.9 89.6 58.5 32.5 14.1 0
1029.6 1041.8 1052.2 1060.7 1065.4 1066.8 1067.3 1068.7 1055 1044.2
1031.4 1007.4 980.5 949 916.4 870.2 821.2 769.3 716.5 664.2
609.1 556.7 507.7 456.3 407.8 361.6 315.4 269.2 227.2 186.7
148.5 112.2 81.1 52.8 30.2 11.8 0
1029.6 1038.5 1039.5 1040.9 1037.1 1030.5 1019.7 1010.2 990 974.9
953.2 928.2 903.2 873.5 841 806.1 765.1 719.8 671.3 621.3
569.5 519 470.9 421.4 376.7 333.3 290.4 250.3 212.6 174
137.7 107 77.3 49 27.3 11.8 0
1029.6 1034.3 1030.5 1023.9 1012.6 998.5 982.4 961.2 940.5 916.4
897.1 868.8 836.8 810.8 779.7 747.7 711.4 676.5 635.5 592.6
546.8 498.3 452.1 404.9 360.6 320.1 278.6 240.9 202.2 167.8
133.4 102.8 74 48.1 26.9 11.3 0
1029.6 1025.8 1016.8 1002.7 985.3 965.5 944.7 922.6 895.2 867.9
846.2 812.2 784 755.7 723.6 692 661.9 626 592.1 555.8
515.7 478.5 437.5 394.1 355.4 312.5 274.4 236.6 198.9 165
132 101.4 72.6 47.6 26.9 10.8 0
1029.6 1017.3 1000.3 982.4 960.7 937.2 912.7 890.5 858.4 831.1
803.8 770.8 744.4 713.7 683.5 652 620.4 590.2 556.3 525.2
491.2 457.7 420 384.7 348.4 310.2 273.9 237.1 198.9 164.5
131.1 101.8 74 46.7 26.9 11.3 0
1029.6 1010.7 989.5 965.9 940.5 916.4 888.6 859.4 833 802.3
773.6 744.8 717 686.8 656.2 629.3 597.8 567.1 536 504.9
473.8 441.2 408.2 373.8 338 304.1 269.2 233.8 198 165
131.5 102.8 74 48.1 26.9 11.3 0
1029.6 1007.9 980.1 952.7 924.4 894.7 868.8 841.5 810.8 780.7
753.3 724.1 694.9 668 640.2 610 582.2 554.9 524.2 495.9
465.8 434.2 403.1 369.1 334.2 302.2 267.8 231.9 196.1 164.1
132 103.7 73.5 48.6 28.3 12.3 0
1029.6 1001.8 972.1 940.9 909.8 880.1 854.2 819.8 788.2 762.3
737.3 707.1 679.8 653.4 625.6 598.7 573.7 546.8 519 490.3
461.5 430.4 397.9 368.2 332.8 300.8 266.8 232.4 198.5 165.5
132.5 102.8 75.4 49.5 29.7 11.8 0
1029.6 998 961.7 928.2 897.1 864.1 832 804.2 777.4 747.2
718.4 691.1 668.9 640.6 613.8 589.7 564.8 539.8 512.9 486
458.2 427.6 398.3 366.8 332.8 300.3 266.8 233.8 201.3 168.3
134.8 104.7 75.9 50.9 28.8 11.8 0
1029.6 992.8 953.2 916.4 881.1 849 820.7 787.3 759.9 731.2
703.3 678.8 653.4 629.8 606.2 580.3 558.6 534.6 508.7 484.1
455.9 428.5 396.9 365.3 334.7 303.1 269.2 235.2 200.8 168.3
136.2 105.1 76.4 51.4 28.8 12.3 0
1029.6 986.7 943.8 902.8 869.3 837.2 806.6 776.9 745.8 718.4
693 668.9 644.4 620.8 598.7 578.4 555.3 533.2 509.1 483.7
456.3 429.9 398.3 368.2 335.6 303.1 269.6 237.1 202.2 170.2
137.7 106.1 77.3 52.3 29.7 11.8 0
1029.6 978.7 932 892.4 855.6 822.1 791.5 766 734.9 704.3
684 662.8 640.6 618 598.2 579.4 557.7 535.1 512 486
457.3 429.9 401.6 369.6 338.5 305.9 274.8 238.5 204.6 171.6
138.6 108 79.7 52.8 30.2 11.3 0
1029.6 975.4 928.2 887.7 850 814.6 786.8 757.1 726.9 700.5
678.8 659.5 637.8 617.5 598.7 580.3 559.1 536.5 512 487.4
460.6 433.2 403.1 371.9 342.2 307.4 274.8 239 205.1 174
141 109.8 81.1 53.3 32.1 12.7 0
1029.6 978.7 926.3 884.4 846.2 810.4 777.4 747.2 726 701.9
676.9 655.3 636.4 617.5 599.6 581.3 559.6 537.9 516.7 491.2
464.3 435.6 406.8 374.3 343.7 309.7 274.8 241.8 207.9 175.8
144.3 113.1 82.5 55.6 32.1 12.7 0
1029.6 976.8 923.5 883.4 841.9 807.1 778.3 745.8 723.1 696.7
675.1 654.8 637.8 619.4 602 582.2 562.4 540.7 518.6 492.2
465.3 437.9 408.7 377.6 344.6 313.5 277.2 245.6 211.2 180.1
146.6 115 84.4 57 33.9 12.3 0
1029.6 973.5 922.1 876.4 837.2 803.8 772.6 741.5 717 695.3
673.6 654.8 637.8 619.4 602.5 586 564.8 542.6 519.5 495.5
469.1 440.8 410.1 379.5 348.4 314.9 282.4 248.9 215.4 183.9
149.9 118.8 87.7 58 33 12.7 0
1029.6 974.9 919.7 873.5 833.9 800 768.9 740.1 714.7 690.1
671.3 653.8 638.3 620.8 604.4 586 566.6 545.9 521.9 497.3
472.4 444.1 414.8 382.8 352.6 320.6 285.2 254.6 222 186.7
154.2 120.2 89.1 62.7 35.4 12.7 0
1029.6 972.5 915 872.6 831.1 795.3 763.2 738.7 709.5 691.1
672.2 653.4 637.8 622.3 605.3 587.9 568.5 545.4 524.7 501.6
472.8 445 417.7 386.6 355.4 322 290.4 256.9 223.9 190.9
158.9 124 92.9 61.3 35.8 12.3 0
1029.6 972.5 916.9 870.7 829.2 793.4 763.7 734.5 710.4 688.7
669.9 653.8 639.2 622.3 605.8 587.9 568.5 547.8 525.2 500.2
476.1 446 418.1 387 358.3 326.2 291.3 259.3 227.2 195.2
160.8 126.8 93.3 65.1 35.8 11.8 0
1029.6 968.8 912.2 867.4 827.8 790.6 761.8 733 708.5 686.8
669.4 652.4 637.8 622.3 605.3 588.3 569.5 549.2 525.6 500.6
476.1 447.8 418.6 387 357.8 327.6 293.7 263 228.2 196.1
162.6 130.1 96.2 65.1 35.8 12.7 0
1029.6 970.2 910.8 867.4 827.8 792.9 761.8 732.6 705.2 686.4
667.5 652.4 638.3 620.4 604.4 589.3 569.5 546.8 525.2 501.6
473.3 447.8 419.6 386.6 358.3 327.2 297 262.1 230 197.1
162.2 128.2 95.2 63.2 35.8 12.3 0
